22.5.4 Interrupts
The interrupt request line is connected to the interrupt controller. Using the PM interrupt requires the interrupt controller to be configured first.
The interrupt request line is connected to the interrupt controller. Using the PM interrupt requires the interrupt controller to be configured first.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.