Jump to main content
22.7 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|
0x00 | Reserved | | | | | | | | | |
0x01 | SLEEPCFG | 7:0 | | | | | | SLEEPMODE[2:0] |
0x02 | PLCFG | 7:0 | PLDIS | | | | | | PLSEL[1:0] |
0x03 | PWCFG | 7:0 | | | | | | | RAMPSWC[1:0] |
0x04 | INTENCLR | 7:0 | | | | | | | | PLRDY |
0x05 | INTENSET | 7:0 | | | | | | | | PLRDY |
0x06 | INTFLAG | 7:0 | | | | | | | | PLRDY |
0x07 | Reserved | | | | | | | | | |
0x08 | STDBYCFG | 7:0 | VREGSMOD[1:0] | | DPGPDSW | | | | PDCFG |
15:8 | | | | BBIASTR | | BBIASHS | | |