47.4.2 Analog-to-Digital (ADC) Characteristics

Table 47-7. Differential Mode (1)(2)
SymbolParametersConditionsMeasurementsUnit
Min.Typ.Max.
ENOBEffective Number of bitsFadc = 1MspsVref = 2.0V Vddana = 3.0V9.110.210.8bits
Vref = 1.0V Vddana = 1.62V to 3.6V9.010.110.6
Vref = Vddana = 1.62V to 3.6V8.99.911.0
Bandgap Reference, Vddana = 1.62V to 3.6V9.09.810.6
TUETotal Unadjusted Errorwithout offset and gain compensation Vref = Vddana = 1.62V to 3.6V-732LSB
INLIntegral Non Linearity without offset and gain compensation Vref = Vddana = 1.62V to 3.6V -+/-1.9+/-4.8
DNLDifferential Non Linearity without offset and gain compensation Vref = Vddana = 1.62V to 3.6V -+0.94/-1+1.85/-1
GainGain Errorwithout gain compensationVref = 1V Vddana = 1.62V to 3.6V-+/-0.38+/-1.9%
Vref = 3V Vddana = 1.62V to 3.6V-+/-0.14+/-0.9
Bandgap Reference -+/-0.64+/-5.4
Vref = Vddana = 1.62V to 3.6V-+/-0.15+/-0.9
OffsetOffset Errorwithout offset compensationVref = 1V Vddana = 1.62V to 3.6V-+/-0.13+/-15.8mV
Vref = 3V Vddana = 1.62V to 3.6V-+/-1.82+/-14.9
Bandgap Reference -+/-2.07+/-15.8
Vref = Vddana = 1.62V to 3.6V-+/-1.82+/-15.3
SFDRSpurious Free Dynamic RangeFs = 1MHz/Fin = 13 kHz/Full range Input signalVref = 2.0V Vddana = 3.0V58.170.577.5dB
SINADSignal to Noise and Distortion ratio56.763.466.5
SNRSignal to Noise ratio56.564.467.1
THDTotal Harmonic Distortion-74.7-68.7-57.7
Noise RMSExternal Reference voltageExternal Reference voltage-0.42-mV
Note:
  1. These values are given without any ADC oversampling and decimation features enabled.
  2. These values are based on characterization, and are not covered in test limits in production.
Table 47-8. Single- Ended Mode (1)(2)
SymbolParametersConditionsMeasurementsUnit
Min.Typ.Max.
ENOBEffective Number of bitsFadc = 1MspsVref = 2.0V Vddana = 3.0V8.09.39.7bits
Vref = 1.0V Vddana = 1.62V to 3.6V7.98.29.4
Vref = Vddana = 1.62V to 3.6V8.69.29.9
Bandgap Reference, Vddana = 1.62V to 3.6V7.88.48.9
TUETotal Unadjusted Errorwithout offset and gain compensation Vref = 2.0V Vddana = 3.0V-1266LSB
INLIntegral Non Linearity without offset and gain compensation Vref = 2.0V Vddana = 3.0V -+/-3.4+/-9.1
DNLDifferential Non Linearity without offset and gain compensation Vref = 2.0V Vddana = 3.0V -+0.9/-1+1.8/-1
GainGain Errorwithout gain compensationVref = 1V Vddana = 1.62V to 3.6V-+/-0.3+/-5.1%
Vref = 3V Vddana = 1.62V to 3.6V-+/-0.3+/-5.1
Bandgap Reference -+/-0.4+/-5.1
Vref = Vddana = 1.62V to 3.6V-+/-0.2+/-0.8
OffsetOffset Errorwithout offset compensationVref = 1V Vddana = 1.62V to 3.6V-+/-2.6+/-48mV
Vref = 3V Vddana = 1.62V to 3.6V-+/-2.6+/-48
Bandgap Reference -+/-1.3+/-35
Vref = Vddana = 1.62V to 3.6V-+/-1.8+/-38
SFDRSpurious Free Dynamic RangeFs = 1 MHz/Fin = 13 kHz/Full range Input signalVref = 2.0V Vddana = 3.0V56.163.872.6dB
SINADSignal to Noise and Distortion ratio50.057.760.1
SNRSignal to Noise ratio51.958.359.8
THDTotal Harmonic Distortion-72.5-62.4-52.3
Noise RMSExternal Reference voltageExternal Reference voltage-0.80-mV
Note:
  1. These values are given without any ADC oversampling and decimation features enabled.
  2. These values are based on characterization, and are not covered in test limits in production.
Figure 47-1. ADC Analog Input AINx
The minimum sampling time tsamplehold for a given Rsource can be found using this formula:

tsamplehold≥(Rsample+Rsource)×(Csample)×(n+2)×ln⁡(2)

For 12-bit accuracy:

tsamplehold≥(Rsample+Rsource)×(Csample)×9.7