15.4.9 SAM L11 TrustZone Specific Register Access Protection
All PAC registers can only be accessed
in the secure alias, with the following exceptions:
- Write Control (WRCTRL) register is also accessible in the Non-Secure Alias, but only for write protection requests on non-secured peripherals.
- Peripheral Write Protection Status (STATUSn) registers are also accessible in the Non-Secure Alias, but they will only report information on non-secured peripherals.
Note: Refer to the Mix-Secure Peripherals section in the SAM
L11 Security Features chapter
for more information.