15.6 Register Summary
Important:
For SAM
L11, the PAC
register map is automatically duplicated in a Secure and Non-Secure alias:
- The Non-Secure alias is at the peripheral base address
- The Secure alias is located at the peripheral base address + 0x200
Refer to Mix-Secure Peripherals for more information on register access rights
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | WRCTRL | 7:0 | PERID[7:0] | |||||||
| 15:8 | PERID[15:8] | |||||||||
| 23:16 | KEY[7:0] | |||||||||
| 31:24 | ||||||||||
| 0x04 | EVCTRL | 7:0 | ERREO | |||||||
0x05 ... 0x07 | Reserved | |||||||||
| 0x08 | INTENCLR | 7:0 | ERR | |||||||
| 0x09 | INTENSET | 7:0 | ERR | |||||||
0x0A ... 0x0F | Reserved | |||||||||
| 0x10 | INTFLAGAHB | 7:0 | BROM | HSRAMDSU | HSRAMDMAC | HSRAMCPU | APBC | APBB | APBA | FLASH |
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x14 | INTFLAGA | 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC |
| 15:8 | AC | PORT | FREQM | EIC | RTC | WDT | ||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x18 | INTFLAGB | 7:0 | Reserved | DMAC | NVMCTRL | DSU | IDAU | |||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x1C | INTFLAGC | 7:0 | ADC | TC2 | TC1 | TC0 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS |
| 15:8 | TRAM | OPAMP | CCL | TRNG | PTC | DAC | ||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x20 ... 0x33 | Reserved | |||||||||
| 0x34 | STATUSA | 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC |
| 15:8 | AC | PORT | FREQM | EIC | RTC | WDT | ||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x38 | STATUSB | 7:0 | Reserved | DMAC | NVMCTRL | DSU | IDAU | |||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x3C | STATUSC | 7:0 | ADC | TC2 | TC1 | TC0 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS |
| 15:8 | TRAM | OPAMP | CCL | TRNG | PTC | DAC | ||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x40 ... 0x53 | Reserved | |||||||||
| 0x54 | NONSECA | 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC |
| 15:8 | AC | PORT | FREQM | EIC | RTC | WDT | ||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x58 | NONSECB | 7:0 | HMATRIXHS | DMAC | NVMCTRL | DSU | IDAU | |||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x5C | NONSECC | 7:0 | ADC | TC2 | TC1 | TC0 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS |
| 15:8 | TRAM | OPAMP | CCL | TRNG | PTC | DAC | ||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||