4.4 General Purpose I/O (GPIO) Clusters
| Package | Cluster | GPIO | Supply Pins Connected to the Cluster |
|---|---|---|---|
| 32-pin | 1 | PA00 PA01 PA02 PA03 PA04 PA05 PA06 PA07 | VDDANA/GNDANA |
| 2 | PA08 PA09 PA10 PA11 PA14 PA15 PA16 PA17 PA18 PA19 PA22 PA23 PA24 PA25 PA27 PA30 PA31 | VDDIO/GND | |
| 24-pin | 1 | PA00 PA01 PA02 PA03 PA04 PA05 | VDDANA/GND |
| 2 | PA08 PA14 PA15 PA16 PA17 PA18 PA19 PA22 PA23 PA30 PA31 | VDDIO/GND |