4.3 Serial Wire Debug Interface Pinout
The SWCLK pin is by default assigned to the SWCLK peripheral function G to allow debugger probe detection.
A debugger probe detection (cold-plugging or hot-plugging) will automatically switch the SWDIO I/O pin to the SWDIO function, as long as the SWLCK peripheral function is selected.
| Signal | Supply | I/O pin |
|---|---|---|
| SWCLK | VDDIO | PA30 |
| SWDIO | VDDIO | PA31 |