4.1 Multiplexed Signals
Each pin is controlled by the I/O Pin Controller (PORT) as a general purpose I/O and alternatively can be assigned to one of the peripheral functions: A, B, C, D, E, G, H, or I.
The following table describes the peripheral signals multiplexed to the PORT I/O pins.
The column “Reset State” indicates the reset state of the
line with mnemonics:
- "I/O" or "Function" indicates whether the I/O pin resets in I/O mode or in peripheral function mode.
- “I” / ”O” / "Hi-Z" indicates whether the I/O is configured as an input, output or is tri-stated.
- “PU” / “PD” indicates whether pullup, pulldown or nothing is enabled.
| Pin | Pin Name | Supply | A | B(1) | C(2)(3) | D(2)(3) | E | G | H | I | Reset State | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSOP24 | VQFN24 | WLCSP32 | TQFP32/VQFN32 | EIC | REF | ADC | AC | PTC | DAC | OPAMP | SERCOM | SERCOM ALTERNATIVE | TC | RTC/Debug | AC/GCLK | CCL | |||
| 5 | 2 | A2 | 1 | PA00 / XIN32 | VDDANA | EXTINT[0] | XY[0] | OA1NEG | SERCOM1/PAD[0] | TC2/WO[0] | I/O, Hi-Z | ||||||||
| 6 | 3 | A3 | 2 | PA01 / XOUT32 | VDDANA | EXTINT[1] | XY[1] | OA1POS | SERCOM1/PAD[1] | TC2/WO[1] | I/O, Hi-Z | ||||||||
| 7 | 4 | A4 | 3 | PA02 | VDDANA | EXTINT[2] | AIN[0] | XY[2] | VOUT | OA0NEG | SERCOM0/PAD[2] | I/O, Hi-Z | |||||||
| 8 | 5 | B3 | 4 | PA03 | VDDANA | EXTINT[3] | VREFA | AIN[1] | XY[3] | OA2NEG | SERCOM0/PAD[3] | I/O, Hi-Z | |||||||
| 9 | 6 | B4 | 5 | PA04 | VDDANA | EXTINT[4] | VREFB | AIN[2] | AIN[0] | OA2OUT | SERCOM0/PAD[0] | TC0/WO[0] | IN[0] | I/O, Hi-Z | |||||
| 10 | 7 | A5 | 6 | PA05 | VDDANA | EXTINT[5] | AIN[3] | AIN[1] | XY[4] | OA2POS | SERCOM0/PAD[1] | TC0/WO[1] | IN[1] | I/O, Hi-Z | |||||
| C4 | 7 | PA06 | VDDANA | EXTINT[6] | AIN[4] | AIN[2] | XY[5] | OA0POS | SERCOM0/PAD[2] | TC1/WO[0] | IN[2] | I/O, Hi-Z | |||||||
| B5 | 8 | PA07 | VDDANA | EXTINT[7] | AIN[5] | AIN[3] | OA0OUT | SERCOM0/PAD[3] | TC1/WO[1] | OUT[0] | I/O, Hi-Z | ||||||||
| 11 | 8 | B6 | 9 | VDDANA | - | ||||||||||||||
| 12 | 9 | C6 | 10 | GNDANA | - | ||||||||||||||
| 13 | 10 | D4 | 11 | PA08 | VDDIO | NMI | AIN[6] | XY[6] | SERCOM1/PAD[0] | SERCOM2/PAD[0] | RTC/IN[0] | IN[3] | I/O, Hi-Z | ||||||
| D6 | 12 | PA09 | VDDIO | EXTINT[0] | AIN[7] | XY[7] | SERCOM1/PAD[1] | SERCOM2/PAD[1] | RTC/IN[1] | IN[4] | I/O, Hi-Z | ||||||||
| C5 | 13 | PA10 | VDDIO | EXTINT[1] | AIN[8] | XY[8] | SERCOM1/PAD[2] | SERCOM2/PAD[2] | GCLK_IO[4] | IN[5] | I/O, Hi-Z | ||||||||
| D5 | 14 | PA11 | VDDIO | EXTINT[2] | AIN[9] | XY[9] | SERCOM1/PAD[3] | SERCOM2/PAD[3] | GCLK_IO[3] | OUT[1] | I/O, Hi-Z | ||||||||
| 14 | 11 | E6 | 15 | PA14 / XOSC | VDDIO | EXTINT[3] | XY[10] | SERCOM2/PAD[2] | SERCOM0/PAD[2] | TC0/WO[0] | GCLK_IO[0] | I/O, Hi-Z | |||||||
| 15 | 12 | E5 | 16 | PA15 / XOUT | VDDIO | EXTINT[4] | XY[11] | SERCOM2/PAD[3] | SERCOM0/PAD[3] | TC0/WO[1] | GCLK_IO[1] | I/O, Hi-Z | |||||||
| 16 | 13 | D3 | 17 | PA16(4) | VDDIO | EXTINT[5] | XY[12] | SERCOM1/PAD[0] | SERCOM0/PAD[0] | RTC/IN[2] | GCLK_IO[2] | IN[0] | I/O, Hi-Z | ||||||
| 17 | 14 | F5 | 18 | PA17(4) | VDDIO | EXTINT[6] | XY[13] | SERCOM1/PAD[1] | SERCOM0/PAD[1] | RTC/IN[3] | GCLK_IO[3] | IN[1] | I/O, Hi-Z | ||||||
| 18 | 15 | E4 | 19 | PA18 | VDDIO | EXTINT[7] | XY[14] | SERCOM1/PAD[2] | SERCOM0/PAD[2] | TC2/WO[0] | RTC/OUT[0] | AC/CMP[0] | IN[2] | I/O, Hi-Z | |||||
| 19 | 16 | E3 | 20 | PA19 | VDDIO | EXTINT[0] | XY[15] | SERCOM1/PAD[3] | SERCOM0/PAD[3] | TC2/WO[1] | RTC/OUT[1] | AC/CMP[1] | OUT[0] | I/O, Hi-Z | |||||
| 20 | 17 | F4 | 21 | PA22(4) | VDDIO | EXTINT[1] | XY[16] | SERCOM0/PAD[0] | SERCOM2/PAD[0] | TC0/WO[0] | RTC/OUT[2] | GCLK_IO[2] | I/O, Hi-Z | ||||||
| 21 | 18 | F3 | 22 | PA23(4) | VDDIO | EXTINT[2] | XY[17] | SERCOM0/PAD[1] | SERCOM2/PAD[1] | TC0/WO[1] | RTC/OUT[3] | GCLK_IO[1] | I/O, Hi-Z | ||||||
| F2 | 23 | PA24 | VDDIO | EXTINT[3] | SERCOM0/PAD[2] | SERCOM2/PAD[2] | TC1/WO[0] | I/O, Hi-Z | |||||||||||
| E2 | 24 | PA25 | VDDIO | EXTINT[4] | SERCOM0/PAD[3] | SERCOM2/PAD[3] | TC1/WO[1] | I/O, Hi-Z | |||||||||||
| D2 | 25 | PA27 | VDDIO | EXTINT[5] | GCLK_IO[0] | I/O, Hi-Z | |||||||||||||
| 22 | 19 | C2 | 26 | RESET | VDDIO | I, PU | |||||||||||||
| 23 | 20 | E1 | 27 | VDDCORE | - | ||||||||||||||
| 24 | 21 | D1 | 28 | GND | - | ||||||||||||||
| 1 | 22 | C1 | 29 | VDDOUT | - | ||||||||||||||
| 2 | 23 | B1 | 30 | VDDIO | - | ||||||||||||||
| 3 | 24 | B2 | 31 | PA30 / SWCLK | VDDIO | EXTINT[6] | XY[18] | SERCOM1/PAD[2] | TC1/WO[0] | SWCLK | GCLK_IO[0] | IN[3] | SWCLK, I, PU | ||||||
| 4 | 1 | C3 | 32 | PA31 / SWDIO(4) | VDDIO | EXTINT[7] | XY[19] | SERCOM1/PAD[3] | TC1/WO[1] | OUT[1] | I/O, Hi-Z | ||||||||
- All analog pin functions are on the peripheral function B. The peripheral function B must be selected to disable the digital control of the pin.
- Refer to SERCOM Features to get the list of the supported features for each SERCOM instance.
- 24-pin packages only have two SERCOM instances: SERCOM0 and SERCOM1.
- The following pins are High Sink pins and have different properties than standard pins: PA16, PA17, PA22, PA23 and PA31.