40.6.3 Events
The CCL can generate the following output events:
- LUTn where n=0-1: Lookup Table Output Value
Writing a '1' to the LUT Control Event Output Enable bit (LUTCTRL.LUTEO) enables the corresponding output event. Writing a '0' to this bit disables the corresponding output event.
The CCL can take the following actions on an input event:
- INSELx where x=0-2: The event is used as input for the TRUTH table. For additional information, refer to Events.
Writing a '1' to the LUT Control Event Input Enable bit (LUTCTRL.LUTEI) enables the corresponding action on input event. Writing a '0' to this bit disables the corresponding action on input event.