20.11.5 TxCLKCON
| Name: | TxCLKCON |
| Address: | 0x290,0x296,0x29C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CS[3:0] Timer Clock Source Selection bits
| CS[3:0] | Clock Source | ||
|---|---|---|---|
| Timer2 | Timer4 | Timer6 | |
1111 | Reserved | Reserved | Reserved |
1110 | CLC4_out | CLC4_out | CLC4_out |
1101 | CLC3_out | CLC3_out | CLC3_out |
1100 | CLC2_out | CLC2_out | CLC2_out |
1011 | CLC1_out | CLC1_out | CLC1_out |
1010 | ZCD1_output | ZCD1_output | ZCD1_output |
1001 | NCO1_out | NCO1_out | NCO1_out |
1000 | CLKR | CLKR | CLKR |
0111 | SOSC | SOSC | SOSC |
0110 | MFINTOSC(31.25 kHz) | MFINTOSC(31.25 kHz) | MFINTOSC(31.25 kHz) |
0101 | MFINTOSC(500 kHz) | MFINTOSC(500 kHz) | MFINTOSC(500 kHz) |
0100 | LFINTOSC | LFINTOSC | LFINTOSC |
0011 | HFINTOSC(32 MHz) | HFINTOSC(32 MHz) | HFINTOSC(32 MHz) |
0010 | FOSC | FOSC | FOSC |
0001 | FOSC/4 | FOSC/4 | FOSC/4 |
0000 | T2INPPS | T4INPPS | T6INPPS |
| Value | Description |
|---|---|
| n | See the Clock Source Selection table |