23.2.2 CCPTMRS1
| Name: | CCPTMRS1 |
| Address: | 0x21F |
CCP Timers Control Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P7TSEL[1:0] | P6TSEL[1:0] | C5TSEL[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 1 | 0 | 1 | 0 | 1 | |||
Bits 2:3, 4:5 – PxTSEL PWMx Timer Selection bits
| Value | Description |
|---|---|
11 |
PWMx based on TMR6 |
10 |
PWMx based on TMR4 |
01 |
PWMx based on TMR2 |
00 |
Reserved |
Bits 1:0 – C5TSEL[1:0] CCP5 Timer Selection bits
| Value | Description |
|---|---|
11 |
CCP5 is based off Timer5 in Capture/Compare mode and Timer6 in PWM mode |
10 |
CCP5 is based off Timer3 in Capture/Compare mode and Timer4 in PWM mode |
01 |
CCP5 is based off Timer1 in Capture/Compare mode and Timer2 in PWM mode |
00 |
Reserved |