34.15.4 CMxNCH
| Name: | CMxNCH |
| Address: | 0x992,0x996 |
Comparator x Inverting Channel Select Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NCH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – NCH[2:0] Comparator Inverting Input Channel Select bits
| NCH | Negative Input Sources |
|---|---|
111 | CxVN connects to AVSS |
110 | CxVN connects to FVR Buffer 2 |
101 | CxVN not connected |
100 | CxVN not connected |
011 | CxVN connects to CxIN3- pin |
010 | CxVN connects to CxIN2- pin |
001 | CxVN connects to CxIN1- pin |
000 | CxVN connects to CxIN0- pin |