32.5 Capacitive Voltage Divider (CVD) Features
The ADC module contains several features that allow the user to perform a relative capacitance measurement on any ADC channel using the internal ADC Sample-and-Hold capacitance as a reference. This relative capacitance measurement can be used to implement capacitive touch or proximity sensing applications. The following figure shows the basic block diagram of the CVD portion of the ADC module.
![](GUID-B7138100-B82A-430F-9402-9B9E786A4E44-low.png)