27.13.3 TxCLK

Timer Clock Source Selection Register
Name: TxCLK
Address: 0x010C

Bit 76543210 
     CS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CS[3:0] Timer Clock Source Selection

Table 27-4. Timer Clock Sources
ValueDescription
1111CLC4_OUT
1110CLC3_OUT
1101CLC2_OUT
1100CLC1_OUT
1011TMR0_OUT
1010CLKREF_OUT
1001EXTOSC
1000SOSC
0111MFINTOSC (32 kHz)
0110MFINTOSC (500 kHz)
0101SFINTOSC
0100LFINTOSC
0011HFINTOSC
0010FOSC
0001FOSC/4
0000Pin selected by T1CKIPPS
Reset States: 
POR/BOR = 0000
All Other Resets = uuuu