38.13.17 CxTEFUA

CAN Transmit Event FIFO User Address Register
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxTEFUAT: Accesses the top byte TEFUA[31:24]
    • CxTEFUAU: Accesses the upper byte TEFUA[23:16]
    • CxTEFUAH: Accesses the high byte TEFUA[15:8]
    • CxTEFUAL: Accesses the low byte TEFUA[7:0]
  2. This register is not ensured to read correctly in Configuration mode and may only be accessed when the module is not in Configuration mode.
Name: CxTEFUA
Offset: 0x0148

Bit 3130292827262524 
 TEFUA[31:24] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 2322212019181716 
 TEFUA[23:16] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 15141312111098 
 TEFUA[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 TEFUA[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 31:0 – TEFUA[31:0] Transmit Event FIFO User Address

A read of this register will return the address where the ntext event is to be read (FIFO tail).
The individual bytes in this multibyte register can be accessed with the following register names: CxTEFUAT: Accesses the top byte TEFUA[31:24] CxTEFUAU: Accesses the upper byte TEFUA[23:16] CxTEFUAH: Accesses the high byte TEFUA[15:8] CxTEFUAL: Accesses the low byte TEFUA[7:0] This register is not ensured to read correctly in Configuration mode and may only be accessed when the module is not in Configuration mode.