38.13.26 CxFLTCON1

CAN Filter Control Register 1
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxFLTCON1T: Accesses the top byte FLTCON1[31:24]
    • CxFLTCON1U: Accesses the upper byte FLTCON1[23:16]
    • CxFLTCON1H: Accesses the high byte FLTCON1[15:8]
    • CxFLTCON1L: Accesses the low byte FLTCON1[7:0]
Name: CxFLTCON1
Offset: 0x0184

Bit 3130292827262524 
 FLTEN7  F7BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 FLTEN6  F6BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 FLTEN5  F5BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 FLTEN4  F4BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 31 – FLTEN7 Enable Filter 7 to Accept Messages

ValueDescription
1 Filter is enabled
0 Filter is disabled

Bits 28:24 – F7BP[4:0] Pointer to FIFO when Filter 7 Hits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3
00010 Message matching filter is stored in FIFO 2
00001 Message matching filter is stored in FIFO 1
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages

Bit 23 – FLTEN6 Enable Filter 6 to Accept Messages

ValueDescription
1 Filter is enabled
0 Filter is disabled

Bits 20:16 – F6BP[4:0] Pointer to FIFO when Filter 6 Hits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3
00010 Message matching filter is stored in FIFO 2
00001 Message matching filter is stored in FIFO 1
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages

Bit 15 – FLTEN5 Enable Filter 5 to Accept Messages

ValueDescription
1 Filter is enabled
0 Filter is disabled

Bits 12:8 – F5BP[4:0] Pointer to FIFO when Filter 5 Hits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3
00010 Message matching filter is stored in FIFO 2
00001 Message matching filter is stored in FIFO 1
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages

Bit 7 – FLTEN4 Enable Filter 4 to Accept Messages

ValueDescription
1 Filter is enabled
0 Filter is disabled

Bits 4:0 – F4BP[4:0] Pointer to FIFO when Filter 4 Hits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3
00010 Message matching filter is stored in FIFO 2
00001 Message matching filter is stored in FIFO 1
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages
The individual bytes in this multibyte register can be accessed with the following register names: CxFLTCON1T: Accesses the top byte FLTCON1[31:24] CxFLTCON1U: Accesses the upper byte FLTCON1[23:16] CxFLTCON1H: Accesses the high byte FLTCON1[15:8] CxFLTCON1L: Accesses the low byte FLTCON1[7:0]