38.13.25 CxFLTCON0

CAN Filter Control Register 0
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxFLTCON0T: Accesses the top byte FLTCON0[31:24]
    • CxFLTCON0U: Accesses the upper byte FLTCON0[23:16]
    • CxFLTCON0H: Accesses the high byte FLTCON0[15:8]
    • CxFLTCON0L: Accesses the low byte FLTCON0[7:0]
Name: CxFLTCON0
Offset: 0x0180

Bit 3130292827262524 
 FLTEN3  F3BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 FLTEN2  F2BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 FLTEN1  F1BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 FLTEN0  F0BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 31 – FLTEN3 Enable Filter 3 to Accept Messages

ValueDescription
1 Filter is enabled
0 Filter is disabled

Bits 28:24 – F3BP[4:0] Pointer to FIFO when Filter 3 Hits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3
00010 Message matching filter is stored in FIFO 2
00001 Message matching filter is stored in FIFO 1
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages

Bit 23 – FLTEN2 Enable Filter 2 to Accept Messages

ValueDescription
1 Filter is enabled
0 Filter is disabled

Bits 20:16 – F2BP[4:0] Pointer to FIFO when Filter 2 Hits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3
00010 Message matching filter is stored in FIFO 2
00001 Message matching filter is stored in FIFO 1
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages

Bit 15 – FLTEN1 Enable Filter 1 to Accept Messages

ValueDescription
1 Filter is enabled
0 Filter is disabled

Bits 12:8 – F1BP[4:0] Pointer to FIFO when Filter 1 Hits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3
00010 Message matching filter is stored in FIFO 2
00001 Message matching filter is stored in FIFO 1
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages

Bit 7 – FLTEN0 Enable Filter 0 to Accept Messages

ValueDescription
1 Filter is enabled
0 Filter is disabled

Bits 4:0 – F0BP[4:0] Pointer to FIFO when Filter 0 Hits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3
00010 Message matching filter is stored in FIFO 2
00001 Message matching filter is stored in FIFO 1
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages
The individual bytes in this multibyte register can be accessed with the following register names: CxFLTCON0T: Accesses the top byte FLTCON0[31:24] CxFLTCON0U: Accesses the upper byte FLTCON0[23:16] CxFLTCON0H: Accesses the high byte FLTCON0[15:8] CxFLTCON0L: Accesses the low byte FLTCON0[7:0]