38.13.9 CxRXOVIF

CAN Receive Overflow Interrupt Status Register
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxRXOVIFT: Accesses the top byte RXOVIF[31:24]
    • CxRXOVIFU: Accesses the upper byte RXOVIF[23:16]
    • CxRXOVIFH: Accesses the high byte RXOVIF[15:8]
    • CxRXOVIFL: Accesses the low byte RXOVIF[7:0]
  2. RFOVIFx mirrors the overflow bit of its respective FIFO register, individual flags need to be cleared in said FIFO register.
Name: CxRXOVIF
Offset: 0x0128

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     RFOVIF[2:0]  
Access RRR 
Reset 000 

Bits 3:1 – RFOVIF[2:0] Receive FIFO Overflow Interrupt Pending

ValueDescription
1 Interrupt is pending
0 Interrupt is not pending
The individual bytes in this multibyte register can be accessed with the following register names: CxRXOVIFT: Accesses the top byte RXOVIF[31:24] CxRXOVIFU: Accesses the upper byte RXOVIF[23:16] CxRXOVIFH: Accesses the high byte RXOVIF[15:8] CxRXOVIFL: Accesses the low byte RXOVIF[7:0] RFOVIFx mirrors the overflow bit of its respective FIFO register, individual flags need to be cleared in said FIFO register.