38.13.13 CxBDIAG0

CAN Bus Diagnostics Register 0
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxBDIAG0T: Accesses the top byte BDIAG0[31:24]
    • CxBDIAG0U: Accesses the upper byte BDIAG0[23:16]
    • CxBDIAG0H: Accesses the high byte BDIAG0[15:8]
    • CxBDIAG0L: Accesses the low byte BDIAG0[7:0]
Name: CxBDIAG0
Offset: 0x0138

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 NTERRCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 NRERRCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – NTERRCNT[7:0] Nominal Bit Rate Transmit Error Counter

Bits 7:0 – NRERRCNT[7:0] Nominal Bit Rate Receive Error Counter

The individual bytes in this multibyte register can be accessed with the following register names: CxBDIAG0T: Accesses the top byte BDIAG0[31:24] CxBDIAG0U: Accesses the upper byte BDIAG0[23:16] CxBDIAG0H: Accesses the high byte BDIAG0[15:8] CxBDIAG0L: Accesses the low byte BDIAG0[7:0]