38.13.18 CxFIFOBA

CAN Message Memory Base Address Register
Name: CxFIFOBA
Offset: 0x014C

Bit 3130292827262524 
 FIFOBA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 FIFOBA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 FIFOBA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FIFOBA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – FIFOBA[31:0] Message Memory Base Address

Defines the base address for the transmit event FIFO followed by the message objects