3.1.1 Metrology State Control

State control bits input to Metrology module from application code.

Name: STATE_CTRL
Offset: Metrology_Reg_In[0]
Property: Read-Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     STATE_CTRL[3:0] 
Access R/WR/WR/WR/W 
Reset  

Bits 3:0 – STATE_CTRL[3:0]  State control bits input to Metrology module from application code. Refer to Interface in Initialization Stage for a detailed description.
Note: Before entering in a Low-Power mode the Core 0 application should reset the metrology to disable the internal regulator of the ATSENSE. This action reduces the consumption in Low-Power mode. The Core 0 appplication should follow these steps:
  1. Write a '0' in the "STATE_CTRL" control register.
  2. Wait until the "STATUS" status register changes to "RESET".
  3. Continue with the procedure to switch to a Low-Power mode.

ValueNameDescription
0x0 RESET Reset metrology module, reset ATSENSE and halt metrology filters.
0x1 INIT Input control registers are initialized and metrology can initialize itself.
0x2 RUN Metrology filters are free to run, and outputs are updated at commanded rate.
OTHERS RESERVED Reserved values