3.1.26 Waveform Capture Destination Buffer Address

This entry is used as the starting address of the waveform capture buffer and is interpreted as a pointer to a 32-bit unsigned integer.

The capture address must be set at least one sample period (250 µs) prior to enabling capture to ensure proper registration of the address.

Name: CAPTURE_ADDR
Offset: Metrology_Reg_In[47]
Property: Read-Write

Bit 3130292827262524 
 CAPTURE_ADDR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 2322212019181716 
 CAPTURE_ADDR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 15141312111098 
 CAPTURE_ADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 CAPTURE_ADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 31:0 – CAPTURE_ADDR[31:0] (uQ32.0)