3.1.12 Creep Threshold for Quadergy

Total reactive energy pulse quantities in any one line cycle interval less than the creep threshold are reset to zero and are not accumulated.

CREEP_THRESHOLD_Q is the creep reactive energy (Var-hour) in a full cycle (20 ms for 50 Hz, 16.667 ms for 60 Hz).

CREEP_THRESHOLD_Q is stored in uQ2.30 format.

If the creep active power is set to 11 VAR, and the system frequency is 60 Hz, then CREEP_THRESHOLD_Q = round[11/(60*3600)*2^30] = 54681 = 0x0000D599

Name: CREEP_THRESHOLD_Q
Offset: Metrology_Reg_In[13]
Property: Read-Write

Bit 3130292827262524 
 CREEP_THRESHOLD_Q[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 2322212019181716 
 CREEP_THRESHOLD_Q[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 15141312111098 
 CREEP_THRESHOLD_Q[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 CREEP_THRESHOLD_Q[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 31:0 – CREEP_THRESHOLD_Q[31:0] (uQ2.30)