3.1.22 Voltage Channel Magnitude Calibration Constants

Multiplicative magnitude calibration constants are provided for each voltage channel to equalize gain across all channels after an appropriate calibration procedure was exercised. All active input channels, both voltage and current, require final calibration to ensure full accuracy.

CAL_M_Vx: where x=[A, B, or C] is used to calibrate the voltage channels.

Vx_RMS is the ideal RMS value of the input test voltage. ACC_V_x is the 64-bit accumulated V^2-scaled quantities provided by metrology firmware. The value of N is the number of samples in the integration period provided in Metrology Status Registers.

Refer to “PIC32CXMTx Metrology User Guide” for a more detailed description.

Name: CAL_M_Vx
Offset: Metrology_Reg_In[32,34,36]
Property: Read-Write

Bit 3130292827262524 
 CAL_M_Vx[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 2322212019181716 
 CAL_M_Vx[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 15141312111098 
 CAL_M_Vx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 CAL_M_Vx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 31:0 – CAL_M_Vx[31:0] (sQ2.29)