2.2.2 Number of Lanes
Select the number of lanes to configure for Protocol 1 from the list:
- X1—Configure for 1 lane
- X2—Configure for 2 lanes
- X4—Configure for all 4 lanes
Note: The options in the list are context sensitive and depend on the Protocol Type.
If Protocol Type is selected as XAUI, all four lanes are selected by default.