2.5 MSS User Boot (For PolarFire SoC and RT PolarFire SoC FPGA Only)
(Ask a Question)MSS user boot takes place when the control is given from System Controller to MSS Core Complex. Upon successful MSS pre-boot, System Controller releases the reset to the MSS Core Complex. MSS can be booted up in one of the following ways:
- Bare Metal Application
- Linux Application
- AMP Application
For more information about MSS booting, see PolarFire SoC Software Development and Tool Flow User Guide.