9.11.1.2 Options available in Programming Actions
The table below shows the available actions in the programming file.
| Action | Description |
|---|---|
| PROGRAM | When targeting the Security Settings, you can choose not to erase or program the Security Settings by deselecting the SET_ERASE_SEC and DO_PROGRAM_SECURITY procedures before executing the action. When performing encrypted programming, you can skip data authentication before programming by deselecting the DO_ENC_AUTHENTICATION procedure before executing the action. |
| ERASE | When targeting the Security Settings, you can choose not to erase the Security Settings by deselecting the SET_ERASE_SEC procedure before executing the action. |
| PROGRAM_ARRAY | When performing encrypted programming, you can skip data authentication before programming by deselecting the DO_ENC_AUTHENTICATION procedure before executing the action. |
Note: The DO_ENC_AUTHENTICATION procedure prevents you from proceeding with encrypted
programming with incorrect data due to corruption or an operator error. If incorrect data is
detected during encrypted programming, the device will not be functional after
programming.