9.2 Supported Families

Microchip®’s Libero® Integrated Design Environment (IDE) and Designer software support the following device families:

  • IGLOO®
  • ProASIC3
  • SmartFusion
  • Fusion
  • ProASICPLUS
  • ProASIC
  • Axcelerator
  • eX
  • SX-A
  • MX
  • RTAX-S/SL
  • RTSX-SU

When a family name is specified, it refers to the device family and all of its derivatives, unless otherwise noted. The following table  lists the supported device families and their derivatives.

Table 9-1. Microchip® Product Families and Derivatives
Device FamilyFamily DerivativesDescription
IGLOO®IGLOOThe ultra‑low‑power, programmable solution
IGLOOeHigher‑density IGLOO FPGAs with six PLLs and additional I/O standards
IGLOO nanoThe industry’s lowest‑power, smallest‑size solution
IGLOO PLUSLow‑power FPGAs with enhanced I/O capabilities
ProASIC3ProASIC3Low‑power, low‑cost FPGA solution
ProASIC3EHigher‑density ProASIC3 FPGAs with six PLLs and additional I/O standards
ProASIC3 nanoLowest‑cost solution with enhanced I/O capabilities
ProASIC3LFPGA family balancing low power, performance, and cost
Automotive ProASIC3ProASIC3 FPGAs qualified for automotive applications
Military ProASIC3/ELMilitary‑temperature devices including A3PE600L, A3P1000, and A3PE3000L
RT ProASIC3Radiation‑tolerant RT3PE600L and RT3PE3000L devices
SmartFusionSmartFusionIntelligent mixed‑signal FPGAs integrating an FPGA, an ARM® Cortex‑M3 processor, and programmable analog, providing full customization and IP protection
FusionFusionMixed‑signal FPGAs integrating ProASIC3 FPGA fabric, programmable analog, support for ARM® Cortex‑M1 soft processors, and flash memory in a single device
ProASICPLUSProASICPLUSSecond‑generation, high‑density programmable flash devices with ASIC‑style capabilities in a single‑chip solution (75k to 1M gates)
ProASICProASICThis family has been discontinued and is not recommended for new designs
AxceleratorAxceleratorNonvolatile, high‑speed antifuse FPGAs with FuseLock™ design security and an embedded FIFO controller (125k to 2M gates)
eXeXThird‑generation, low‑power, low‑density antifuse devices based on the SX‑A architecture, supporting system performance greater than 350 MHz (3k to 12k gates)
SX‑ASX‑AAntifuse devices with 270 MHz system performance and a sea‑of‑modules architecture enabled by patented metal‑to‑metal antifuse interconnect technology (12k to 108k gates)
MXMXAntifuse devices with 250 MHz system performance and MultiPlex I/O architecture, supporting mixed‑voltage systems and operation at 5.0V (3k to 54k gates)
RTAX‑S/SLRTAX‑S/SLRadiation‑tolerant antifuse‑based FPGAs designed for space applications, supporting system performance greater than 350 MHz (250k to 4M system gates)
RTSX‑SURTSX‑SURadiation‑tolerant antifuse‑based FPGAs with 250 MHz system performance (48k to 108k system gates)