20.4.40 smartpower_set_pin_probability

smartpower_set_pin_probability -pin_name {pin_name} –pin_enable_rate {value}

Enables you to set the probability value of a pin driving an enable pin. For I/Os, if you do not use this command, the probability of the IOEnableSet is used. For memories, if you do not use this command, the probability of the MemoriesEnableSet is used.