20.4.16 smartpower_init_do

smartpower_init_do -with {value} -opmode {value} -clocks {value} -registers {value} - set_reset {value} -primaryinputs {value} -combinational {value} -enables {value} -othersets

{value}

Initializes the frequencies and probabilities for clocks, registers, set/reset nets, primary inputs, combinational outputs, enables and other sets of pins, and selects a mode for initialization.