13.6.6 Text Editor

You can use the Libero IDE HDL text editor or another text editor.

To set your text editor preferences:
  1. From the Project menu, choose Preferences.
  2. Click TextEditor.
    Figure 13-15. Preferences: Text Editor
  3. Set your options and click OK.
    Libero text editor options
    • Use Libero text editor: Select to use the Libero HDL text editor.
    • Replace tab with spaces: Enter the number of spaces you want entered when using the tab key.
    • Open programming/debugging files as read-only: Select to specify read-only permission to .stp and .prb files.