9.8.1 Adding an Actel Device

To add an Actel device:

  1. Click the Add Actel Device button from the Chain Programming grid. The Add Actel Device dialog box appears.
    Figure 9-113. Add Actel Device
    ???
  2. Click Device radio button and choose your device from the Device list drop-down menu.
  3. Click the File radio button, then click the Browse button in the Programming file text box to find your PDB/STAPL file. The Use File dialog box appears.
  4. Find your PDB/STAPL file and click Open. Your PDB/STAPL file name appears in the Name text box. You can change the name by clicking in the text box
  5. Click OK. Your device displays in the Chain Programming grid. You can also add an Actel device from Configuration > Add Actel Device.