13.27.2 Constraint File Format by Family
Use the File Format by Family table to see which file formats apply to each type of constraint and each device family.
| Family | Timing | Physical Placement | Netlist Optimiization | ||||
| SDC | DCF | PDC | PIN | GCF | PDC | GCF | |
| IGLOO | X | X | |||||
| SmartFusion / Fusion | X | X | X | ||||
| ProASIC3 | X | X | |||||
| ProASIC PLUS | X | X | X | ||||
| ProASIC | X | X | X | ||||
| Axcelerator | X | X | X | ||||
| eX | X | X | X | ||||
| SX-A | X | X | X | ||||
| SX | X | X | |||||
| MX | X | X | |||||
| DX | X | X | |||||
| ACT3 | X | X | |||||
| ACT2/1200XL | X | X | |||||
| ACT1 | X | X | |||||
- SDC – Synopsys Design Constraints
- PDC – Physical Design Constraints for IGLOO, ProASIC3, SmartFusion, Fusion, and Axcelerator
- GCF – Design Constraints Format for ProASICPLUS and ProASIC
- DCF – Actel Design Constraints Format
- PIN – Pin location constraints