11.3 Document Conventions
The following conventions are used throughout this manual. Information input by the user follows this format:
keyboard input
The contents of a file follows this format:
file contents
HDL code appear as follows, with HDL keyword in bold:
entity actel is
port (
a: in bit;
y: out bit);
end actel;
Messages that are displayed on the screen appear as follows:
|