13.34.1 SmartDesign Menu

Table 13-57. SmartDesign Menu
CommandIconFunction

Show Canvas View

???

Displays the Canvas

Show Grid View

???

Displays the Grid

Show Schematic View

???

Displays the Schematic Viewer

Show Memory Map / Data Sheet

Displays the datasheet for the design

Check Design Rules

???

Runs the Design Rules Check

Generate Design

???

Generates your SmartDesign component

Auto Connect

???

Auto-connects instances

Add Port

Adds a port to the top of the SmartDesign component

The Project Manager Window menu controls the Design Flow, HDL Editor, and SmartDesign windows that open in the Project Manager.

Table 13-58. Project Manager Window Menu
CommandFunction

Close

Closes the active window (HDL Editor or Project Flow window)

Close All

Closes all the open windows

Cascade

Cascades all open windows in the Project Manager

Tile Vertically

Tiles all open windows in the Project Manager vertically

Tile Horizontally

Tiles all open windows in the Project Manager horizontally

Project Flow

Shows project flow window in Project Manager

<*.vhd filename>

Shows VHD file, if open, in Project Manager