13.26.2 Physical Constraints
Designer software enables you to specify the physical constraints to define the size, shape, utilization, and pin/pad placement of a design. You can specify these constraints based on the utilization, aspect ratio, and dimensions of the die. The pin/pad placement depends on the external physical environment of the design, such as the placement of the device on the board.
There are three types of physical constraints:
- I/O assignments
- Set location, attributes, and technologies for I/O ports
- Specify special assignments, such as VREF pins and I/O banks
- Location and region assignments
- Set the location of Core, RAM, and FIFO macros
- Create Regions for I/O and Core macros as well as modify those regions
- Clock assignments
-
- Assign nets to clocks
- Assign global clock constraints to global, quadrant, and local clock resources