5.31 Device Programming
Once you have completed your design, and you are satisfied with the back-annotated timing simulation, create your programming file. Depending upon your device family, you need to generate a Fuse, Bitstream or STAPL programming file.
IGLOO, ProASIC3, SmartFusion, and Fusion devices use the FlashPoint program file generator to create a programming file. The FlashPoint interface enables the advanced security features in all three device families.
Programmer | Antifuse Programming File | Flash Programming File |
FlashPro4/3/3x | N/A | *.stp |
Silicon Sculptor I | *.afm (Non-Axcelerator families) | *.bit |
Silicon Sculptor II | *.afm | *.bit *.stp (Windows only) |