3.7 Assigning and Unassigning logic

Manually assigning logic is an optional methodology to help you improve the performance and density of your design.

You do not need to manually assign logic in your design. However, should you have specific design requirements, ChipEditor allows you to have maximum control over your design. You can use ChipEditor before and/or after running Layout to place and route your design.