3.15 Menus, Toolbar Buttons, and Shortcut Keys
The PC and workstation (UNIX) versions of ChipEditor have the same menus. However, some dialog boxes may look slightly different due to the different windowing environments. The functionality is the same, though the locations of the fields and buttons on the dialog boxes may vary. Field names may also vary between platforms.
- File menu
- Edit menu
- View menu
- Nets menu
- Help menu