3.3 Status bar

Family, die, and package information appears in the right corner of the status bar. In addition, the status bar displays information on commands, pins, placed macros, nets, error messages, and the family, die, and package.

  • Hold your mouse over an assigned macro in the ChipView window to see the pin number, instance name, net name, macro cell, and locked or unlocked status in the status bar.
  • Select a macro, zoom in, and click one of the Ratsnest lines to see nets displayed in the status bar.
  • Hold your mouse over a toolbar button or menu command to see a short description of the command in the status bar.

Error messages in the status bar provide details about invalid assignment attempts. From the Help menu, choose Extended Error Messages to view more information about the last failed command or assignment attempt.