10.3.2 Voltage Regulator Power Supply Monitor Summary
You can choose to activate the real-time counter when the Voltage Regulator Power Supply Monitor is on. The VRPSM enables you to set your voltage regulator output at power up (ON or OFF). If on, and your RTC is set to turn on when the monitor is on, then your RTC starts at power up.
Click the checkbox to export the RTCPSMMATCH signal that must be connected to the RTCPSMMATCH of the Real Time Clock (part of the Analog System).