13.18.1 Schematic Overview
The Schematic view (see figure below) displays a detailed connection diagram for all instances, ports, and pins in the current design with lines representing nets. This view is the closest representation to the exported HDL.
You can zoom the contents in the Schematic view or split the Schematic view into multiple pages.