15.3 NetlistViewer

The NetlistViewer tool displays the contents of the design as a schematic, making it easier for you to debug. Use NetlistViewer to view nets, ports, and instances in the schematic view. You can start NetlistViewer only after the design is compiled.

Note: This version of NetlistViewer supports only the IGLOO, Fusion, ProASIC3, ProASIC Plus, ProASIC, Axcelerator, SX-A, and eX families. If you are designing for other families, use the non-MVN version of NetlistViewer.