9.12.1.2 Options available in STAPL Actions

The table below shows the available actions in the STAPL file.

Table 9-13. STAPL File Actions
ActionDescription
PROGRAM When you target the Security Setting, you have the option of not erasing and programming the Security Setting by deselecting the following 2 procedures before executing the action. SET_ERASE_SEC, DO_PROGRAM_SECURITY. When you perform encrypted programming, you have the option of skipping the data authentication before programming by deselecting the DO_ENC_AUTHENTICATION procedure before executing the action.
ERASE When you target the Security Setting, you have the option of not erasing the Security Setting by deselecting the SET_ERASE_SEC procedures before executing the action.
PROGRAM_ARRAY When you perform encrypted programming, you have the option of skipping the data authentication before programming by deselecting the DO_ENC_AUTHENTICATION procedure before executing the action.
Note: The DO_ENC_AUTHENTICATION procedure prevents you from proceeding with encrypted programming with incorrect data due to corruption or an operator error. If incorrect data is detected during encrypted programming, the device will not be functional after programming.
Note: The DO_ENC_AUTHENTICATION procedure prevents you from proceeding with encrypted programming with incorrect data due to corruption or an operator error. If incorrect data is detected during encrypted programming, the device will not be functional after programming.