3.11.6.4 SUPCA1 – Supply
Calibration Register 1
| Name: | SUPCA1 |
| Offset: | 0x0CC |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | PVCAL3 | PVCAL2 | PVCAL1 | PVCAL0 | PVDIC | PV22 | | | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – PVCAL3
Factory calibration settings.
The customer must not modify these register bits.
Bit 6 – PVCAL2
Factory calibration settings.
The customer must not modify these register bits.
Bit 5 – PVCAL1
Factory calibration settings.
The customer must not modify these register bits.
Bit 4 – PVCAL0
Factory calibration settings.
The customer must not modify these register bits.
Bit 3 – PVDIC
Factory calibration settings.
The customer must not modify these register bits.
Bit 2 – PV22 Power Supply Voltage 2.2V
This bit lowers the VS_PA
regulator voltage to 2.2V.
Bit 1 – Reserved Bit
This bit is reserved for
future use and read as ‘0’.
Bit 0 – Reserved Bit
This bit is reserved for
future use and read as ‘0’.