3.11.6.3 MCUSR – MCU
Status Register
| Name: | MCUSR |
| Offset: | 0x02B |
| Reset: | 0x00 |
The MCU
status register provides the information on which reset source caused an AVR reset.
PORF, EXTRF and WDRF trigger the non-maskable reset
interrupt.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | WDRF | | EXTRF | PORF | |
| Access | R | R | R | R | R/W | R | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved Bit
This bit is reserved for
future use and read as ‘0’.
Bit 6 – Reserved Bit
This bit is reserved for
future use and read as ‘0’.
Bit 5 – Reserved Bit
This bit is reserved for
future use and read as ‘0’.
Bit 4 – Reserved Bit
This bit is reserved for
future use and read as ‘0’.
Bit 3 – WDRF Watchdog Reset
Flag
This bit is set if a watchdog
reset occurs. The bit is cleared by a power-on reset or by writing a logic
‘0’ to the flag.
Bit 2 – Reserved Bit
This bit is reserved for
future use and read as ‘0’.
Bit 1 – EXTRF External Reset
Flag
This bit is set if an external
reset occurs. The bit is cleared by a power-on reset or by writing a logic
‘0’ to the flag.
Bit 0 – PORF Power-On Reset
Flag
This bit is set if a power-on
reset or a brown-out reset occurs due to a low DVCC voltage. The brown-out circuit
is always active when the DVCC voltage is enabled. The bit is cleared only by
writing a logic ‘0’ to the flag. To use the reset flags for
identifying a reset condition, the user must read, then reset the MCUSR in a
customer-defined program as soon as possible. If the register is cleared before
another reset occurs, the source of the reset is found by examining the reset
flags.