35.7.20 Pattern Buffer
Note: This register is
write-synchronized: SYNCBUSY.PATT must be checked to ensure the PATT register
synchronization is complete. This register must be written with 16 bits accesses
only (no 8 bits writes).
| Name: | PATTBUF |
| Offset: | 0x64 |
| Reset: | 0x0000 |
| Property: | Write-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | PGVB7 | PGVB6 | PGVB5 | PGVB4 | PGVB3 | PGVB2 | PGVB1 | PGVB0 | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | PGEB7 | PGEB6 | PGEB5 | PGEB4 | PGEB3 | PGEB2 | PGEB1 | PGEB0 | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 8, 9, 10, 11, 12, 13, 14, 15 – PGVBx Pattern Generation
Output Value Buffer [x = 7..0]
This register is the
buffer for the PGV register. If double buffering is used, valid content in this
register is copied to the PGV register on an UPDATE condition or CTRLBSET.CMD =
UPDATE command.
Bits 0, 1, 2, 3, 4, 5, 6, 7 – PGEBx Pattern Generation
Output Enable Buffer [x = 7..0]
This register is the
buffer of the PGE register. If double buffering is used, valid content in this
register is copied into the PGE register at an UPDATE condition or CTRLBSET.CMD =
UPDATE command.