5.9.1 Motor Line Diagnostics Control Register

Name: MLDCR
Offset: 0x0E
Reset: 0x0
Property: R/W

Bit 76543210 
 ReservedSOURCE3SINK3SOURCE2SINK2SOURCE1SINK1MLDEN 
Access RR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 6 – SOURCE3

Phase 3 Source Current Control bit
ValueDescription
1 Enables source current source 3
0 Disables source current source 3

Bit 5 – SINK3

Phase 3 Sink Current Control bit
ValueDescription
1 Enables sink current source 3
0 Disables sink current source 3

Bit 4 – SOURCE2

Phase 2 Source Current Control bit
ValueDescription
1 Enables source current source 2
0 Disables source current source 2

Bit 3 – SINK2

Phase 2 Sink Current Control bit
ValueDescription
1 Enables sink current source 2
0 Disables sink current source 2

Bit 2 – SOURCE1

Phase 1 Source Current Control bit
ValueDescription
1 Enables source current source 1
0 Disables source current source 1

Bit 1 – SINK1

Phase 1 Sink Current Control bit
ValueDescription
1 Enables sink current source 1
0 Disables sink current source 1

Bit 0 – MLDEN

Motor Line Diagnostics in GDU Standby Mode bit
ValueDescription
1 Enables motor line diagnostics (only in GDU Standby mode)
0 Disables motor line diagnostics (only in GDU Standby mode, default)