5.10.1 LIN Normal Mode
(Submit Feedback)This is the normal transmission and receiving mode of the LIN interface. LIN bus wake up is not active in LIN Normal mode.
As shown in Figure 5-12, the LIN transceiver will enter the LIN Normal mode in the following case:
- From LIN Standby mode, when the device operating mode is set to Normal mode AND no VS undervoltage is detected AND no LIN transceiver overtemperature shutdown is detected AND LOPM is set to LIN Normal mode.