5.6 NORMAL MODE
(Submit Feedback)In Normal mode, the ATA6847 provides full functionality. All available VDDx regulators are active. The INH pin (if available) is driven high.
Depending on the GDUOPM bits and failure detection status, the gate drive unit can be in GDU OFF, GDU Standby or GDU Normal mode (see GDU FSM in GDU OPERATION MODES).
The LIN transceiver can be in LIN Standby mode or LIN Normal mode, depending on the LIN Operation Mode register LOPM bits and LIN failure detection status (see LIN Transceiver).